background-waves

DCNLB100NB48

Product Status| Not for New Designsi

DCNLB100NB48

DCNLB 100A 48V NP 48Vcoil | Series: DCNLB
info

The DCNLB Series 60V DC contactor relay (DCNLB100NB48) is a normally closed relay with a single-coil design with coil voltage rating of 48V.

PropertyValue
Current Rating (Continuous) in Amps
100
Current Rating (inrush) in Amps
400A 5ms
Voltage Rating (V)
60
Circuitry
SPST NC
Ingress Protection
IP4X
Input Terminals
M8 Bolt
Output Terminals
M8 Bolt
Contacts
Silver alloy contact
Normal Position
Normally Closed
Hardware
Two steel M8 bolts
Housing
Metal
Mounting Method
SIDE MOUNT
Recommended Torque
9-11N.m
Agency Approval - Shock
Mechanical shock 5G 30ms
Agency Approval - Vibration
Random vibration 1Hz~500Hz 1G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Agency Approval - Humidity
20%~90% RH
Aux Contacts
No
Polarized
No
Coil Voltage
48
  • 100A continuous current rating for high-current contact switching
  • Coil voltage rating of 48V
  • Single-coil relay design

DCNLB100NB48 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNLB100NB48DCNLB 100A 48V NP 48Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.