background-waves

DCNLB200NB24

Product Status| Not for New Designsi

DCNLB200NB24

DCNLB 200A 48V NP NC 24V 1Coil Contactor | Series: DCNLB
info

The DCNLB Series 48V DC contactor relay (DCNLB200NB24) is a normally closed relay with a single-coil design with coil voltage rating of 24V.

PropertyValue
Current Rating (Continuous) in Amps
200
Current Rating (inrush) in Amps
800A 5ms
Voltage Rating (V)
60
Circuitry
SPST NC
Ingress Protection
IP4X
Input Terminals
M8 Bolt
Output Terminals
M8 Bolt
Contacts
Silver alloy contact
Normal Position
Normally Closed
Hardware
Two steel M8 bolts
Housing
Metal
Mounting Method
SIDE MOUNT
Recommended Torque
9-11N.m
Agency Approval - Shock
Mechanical shock 5G 30ms
Agency Approval - Vibration
Random vibration 1Hz~500Hz 1G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Agency Approval - Humidity
20%~90% RH
Polarized
No
Coil Voltage
24
  • 200 A continuous current rating for high-current contact switching
  • Coil voltage rating of 24 V
  • Single-coil relay design

DCNLB200NB24 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNLB200NB24DCNLB 200A 48V NP NC 24V 1Coil Contactor

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.