background-waves

DCNLEV100-CASN

Product Status| Activei

DCNLEV100-CASN

DCN 100A 750V 24V Cl SPST IP67 SM AUX NP | Series: DCNLEV100
info

Designed specifically for electric vehicle (EV) and eMobility applications, the DCNLEV100 Series 750V 100A High-Voltage DC Contactor Relay is ideal for battery power supply, charging pill, motor control, circuit insulation, circuit protection, and industrial machinery safety applications.

Thanks to a magnetic arc blowout design and a sealed, gas-filled chamber, any electrical arc between the contacts is safely dissipited. This design also allows the electric vehicle contactor to make/break higher voltages.

This configuration of the DCNLEV100 Series high-voltage DC contactor (DCNLEV100-CASN) features a 24V coil rating, non-polarized contacts, an auxiliary contact, and a side mounting style.

PropertyValue
Current Rating (Continuous) in Amps
100
Voltage Rating (V)
750
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
3.4 - 4.5 Nm (30 - 40 in-lb)
Hardware
M4 with Compression Limiters
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
Yes
Polarized
No
  • High-current (100A) and high-voltage (750V) contactor for electric vehicle (EV) and eMobility applications
  • 24V dc (nominal), 16-28V dc (working) coil voltage
  • Non-polarized load terminals
  • Auxiliary contact rated for 2A at 30V dc and 3A at 125V dc
  • Side mounting style

DCNLEV100-CASN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNLEV100-CASNDCN 100A 750V 24V Cl SPST IP67 SM AUX NP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.