background-waves

DCNLEV50-CA

Product Status| Activei

DCNLEV50-CA

DCN 50A 900V 24V Coil SPST IP67 BMnt AUX | Series: DCNLEV50
info

The DCNLEV50 Series 750 V 50 A High-Voltage DC Contactor Relay is designed for electric vehicle (EV) and eMobility applications, including battery power supply, charging station, motor control, circuit protection, and other switch controls as well as industrial machinery applications.

The magnetic arc blowout design in an IP67 sealed, gas-filled chamber dissipates electrical arc between the contacts. This design allows the automotive relay to safely make/break higher voltages.

This configuration of the DCNLEV50 series electric vehicle contactor (DCNLEV50-CA) features a 24 V coil and polarized contacts. In addition, the 50 A relay has a bottom mounting style and a single-pole, single-throw (SPST), normally open (NO) auxiliary circuit.

PropertyValue
Current Rating (Continuous) in Amps
50
Voltage Rating (V)
750
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
3.4 - 4.5 Nm (30 - 40 in-lb)
Hardware
M4 with Compression Limiters
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
Yes
Polarized
No
  • High-voltage (750 V) contactor with a continuous current rating of 50 A for electric vehicle (EV) and eMobility applications
  • 24 V dc (nominal), 16-28 V dc (working) coil voltage
  • Polarized load terminals
  • Includes a single-pole, single-throw (SPST), normally open (NO) direct indicating auxiliary circuit
  • Bottom mounting style

DCNLEV50-CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNLEV50-CADCN 50A 900V 24V Coil SPST IP67 BMnt AUX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.