Magnetic Latching Bistable Contactor Relay

48V 200A Latching Bistable Contactor Relay, 24V Coil

  • Electrical Characteristics
    • Catalog # 48V 200A Latching Bistable Contactor Relay, 24V Coil
    • Current Rating (Continuous) in Amps 200
    • Voltage Rating (Max) 60
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Contact Material Silver alloy contact
    • Hardware M8 Nuts
    • Mounting Method SIDE MOUNT
    • Recommended Torque 4~5N.m