Magnetic Latching Bistable Contactor Relay

96V 200A Polarized Latching Contactor Relay, 48V

  • Electrical Characteristics
    • Catalog # 96V 200A Polarized Latching Contactor Relay, 48V
    • Current Rating (Continuous) in Amps 200
    • Voltage Rating (Max) 110
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Contact Material Silver alloy contact
    • Hardware M8 Nuts
    • Mounting Method SIDE MOUNT
    • Recommended Torque 4~5N.m