DCNLM Series 48V DC Contactor Relay

60V 100A High-Current DC Contactor Relay, 24V Single Coil

  • Electrical Characteristics
    • Catalog # 60V 100A High-Current DC Contactor Relay, 24V Single Coil
    • Current Rating (Continuous) in Amps 100
    • Voltage Rating (Max) 60
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Ingress Protection IP40
    • Contact Material Silver alloy contact
    • Hardware M5 Stainless Steel Bolt
    • Housing Grey Glass-Filled Plastic
    • Mounting Method SIDE MOUNT
    • Recommended Torque 1.7~2.5N.m