DCNLM Series 48V DC Contactor Relay

60V 400A High-Current DC Contactor Relay, 24V Single Coil

  • Electrical Characteristics
    • Catalog # 60V 400A High-Current DC Contactor Relay, 24V Single Coil
    • Current Rating (Continuous) in Amps 400
    • Voltage Rating (Max) 60
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Ingress Protection IP4X
    • Contact Material Silver alloy contact
    • Hardware Two Steel M10 bolts
    • Housing Metal
    • Mounting Method SIDE MOUNT
    • Recommended Torque 15N.m~18N.m