background-waves

DCNSEV30-C

Product Status| Activei

DCNSEV30-C

DCN 30A 900V 24V Coil SPST IP67 | Series: DCNSEV30
info

Featuring a magnetic arc blowout design and IP67 sealed, gas-filled chamber, the DCNSEV30 Series 900V 30A High-Voltage DC Contactor Relay was developed for electric vehicle (EV) and eMobility applications, such as battery power supply, charging stations, motor control, circuit insulation, and circuit protection. The 30A relay can also be used as a safety device in industrial machinery.

Utilizing polarized contacts, this high-voltage DC contactor performs optimally amidst polarized electrical loads.

This configuration of the DCNSEV30 Series 30A contactor (DCNSEV30-C) has a 24V dc coil rating.

PropertyValue
Current Rating (Continuous) in Amps
30
Voltage Rating (V)
900
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
3.4 - 4.5 Nm (30 - 40 in-lb)
Hardware
M4 with Compression Limiters
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Aux Contacts
No
Polarized
No
  • High-voltage (900V) DC contactor for electric vehicles (EV), eMobility applications, and industrial machinery
  • 30A current rating ideally suited for pre-charge circuits or small electrical loads
  • 24V dc (nominal), 18-28V dc (working) coil voltage rating

DCNSEV30-C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNSEV30-CDCN 30A 900V 24V Coil SPST IP67

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.