Mechanical Relays

EVR

PCB 2P Relay

Datasheet

Contact Material:
Silver Alloy

Maximum Switching Power VA:
11080

Max Switching Voltage VAC:
277

Series Details

HCR-5

General Purpose Switching Relay

Datasheet

Contactor Form per Circuit:
1 NO and 1 NC, SPDT, SPNO

Full Load Current Inductive(A):
8, 12

Full Load Current Resistive(A):
18

Series Details

HCR-6

General Purpose Switching Relay

Datasheet

Contactor Form per Circuit:
DPDT

Full Load Current Inductive(A):
6, 12

Full Load Current Resistive(A):
15

Series Details