EVR

EVR-2A09-1

  • Electrical Characteristics
    • Catalog # EVR-2A09-1
    • Contact Material Silver Alloy
    • Maximum Switching Power VA 11080
    • Max Switching Voltage VAC 277
    • Insulation Resistance 1000Mohm (500VDC)
    • Dielectric Strength: Disconnect between main contacts (VAC 1 min) 2000
    • Dielectric Strength Between two groups of main contacts VAC 1 min 2000
    • Dielectric Strength Disconnect auxiliary contacts VAC 1 min 2000
    • Dielectric Strength Between auxiliary contact and coil VAC 1 min 2000
    • Dielectric Strength Between main contact and auxiliary contact VAC 1 min 2000
    • Dielectric Strength Between main contact and coil VAC 1 min 5000
    • Maximum Operate Time ms 30
    • Maximum Release Time ms 10
    • Ambient Temperature C -40 +85
    • Vibration 10Hz-55Hz 1.0mm
    • Shock Functional 10G 98m/s^2
    • Shock Destructive 100G 980 m/s^2
    • Terminal Form PCB
    • Construction Dust Protected
    • Unit Weight g 66
    • Rated Operating Power W 1.88
    • Insulation Class F
    • A2L rated YES
    • UL Rated YES
    • Check Stock Yes
    • Sample Request Yes