background-waves

90291

Product Status| Activei

90291

SPNO 120V RELAY | Series: HCR-5
PropertyValue
Contactor Form per Circuit
SPNO
Full Load Current Inductive (A)
12
Full Load Current Resistive
18
Input Voltage Maximum (V)
132
Mechanical Life Expectancy
1 Million cycles
Nominal Coil Voltage (V)
120
Electrical Life Expectancy Inductive
100,000 operations
Electrical Life Expectancy Resistive
250,000 operations
Locked Rotor Current
60
Mounting Method
Chassis Mount
Must Release Voltage
24
Pull In Voltage (V)
102
Switching Voltage Maximum (V)
120
Termination Type
"0.250"" quick-connect lug terminals"
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Special Function
Class B insulation system; double make contact configuration

90291 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCRY51XT1AB999SPNO 120V RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.