HCR-5

90293

  • Electrical Characteristics
    • Catalog # 90293
    • Contactor Form per Circuit SPDT
    • Full Load Current Inductive 12
    • Full Load Current Resistive 18
    • Mechanical Life Expectancy 1 Million cycles
    • Input Voltage Maximum (V) 26.4
    • Nominal Coil Voltage 24
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 4.8
    • Pull In Voltage (V) 20.4
    • Switching Voltage Maximum (V) 24
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C