background-waves

90295

Product Status| Activei

90295

SPDT 208/240V RELAY | Series: HCR-5
info
Relays control circuits through a low-power signal. An electro-magnetic current actuates the relay, creating a closed circuit within the device. General purpose relays are used in applications including HVAC systems, standby power supplies and telephone exchanges. We carry extensive inventory to meet delivery schedules.
PropertyValue
Contactor Form per Circuit
SPDT
Full Load Current Inductive (A)
8
Full Load Current Resistive
18
Input Voltage Maximum (V)
264
Mechanical Life Expectancy
1 Million cycles
Nominal Coil Voltage (V)
240
Electrical Life Expectancy Inductive
100,000 operations
Electrical Life Expectancy Resistive
250,000 operations
Locked Rotor Current
48
Mounting Method
Chassis Mount
Must Release Voltage
48
Pull In Voltage (V)
176
Switching Voltage Maximum (V)
208/240
Termination Type
"0.250"" quick-connect lug terminals"
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Special Function
Class B insulation system; double make contact configuration

90295 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCRY51CU1AB999SPDT 208/240V RELAYRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.