Standard Solid-State Relay

48785-BX

  • Product Literature
    • Specifications
      • Catalog # 48785-BX
      • Packaging Bulk
      • Description Solid State Relay with Two Wire Leads
      • Voltage 24V
      • Continuous current 85A
      • Contact Materials Copper
      • Housing Plated Steel
      • Voltage rating 12-24V
      • Max total continuous current 85A
      • Control current 20 mA
      • Sealing IP67
      • Stud terminals Two Copper 5/16-18 Stud