Specialty Relays

HD Normally Open Relays

300A Normally Open Electrical Switch with Deutsch Connector

Voltage:
16V, 32V

Continuous current:
300A

Description:
HD Relay with Manual Control and Deutsch DTM

Series Details

Forward and Reverse Relay Modules

12V DC High-Power Motor Reversing Relays

Package Type:
Bulk

Description:
Continuous Duty Reversing Relay 50A 14V w/Dynamic Brake, Relay Module Cover

Contacts:
Heavy Duty Silver

Series Details

Reversing Solenoids

Two Solenoids Combined in One Unit

Package Type:
Bulk

Description:
Continuous Duty Reversing Relay 75A 12V DPDT Momentary, Continuous Duty Reversing Relay 75A 24V DPDT Momentary

Circuitry:
DPDT

Series Details