Forward and Reverse Relay Modules

24452

  • Specifications
    • Catalog # 24452
    • Packaging Bulk
    • Description Continuous Duty Reversing Relay 50A 14V w/Dynamic Brake
    • Contact Materials Heavy Duty Silver
    • Housing Plastic
    • Voltage rating 14V
    • Continuous current 50A