Standard High Current Relays

Continuous-Duty SPST

Solenoid Relays

Datasheet

Current Rating (Continuous) in Amps:
35, 65, 85, 110, 200

Voltage Rating Max:
12

Circuitry:
SPST

Series Details

Intermittent-Duty SPST

12 V and 36 V Max Normally Open Solenoid Relays

Datasheet

Current Rating (Continuous) in Amps:
120, 750

Circuitry:
SPST

Contact Material:
Copper, Silver

Series Details

Plastic-Body Continuous-Duty SPST

12-48 V 100-225 A Solenoid Relays

Datasheet

Current Rating (Continuous) in Amps:
100, 225

Circuitry:
SPST

Contact Material:
Copper, Silver

Series Details

Plastic-Body Intermittent-Duty SPST

14 V Max 200 A Solenoid Relays

Datasheet

Current Rating (Continuous) in Amps:
200

Circuitry:
SPST

Contact Material:
Copper

Series Details

HD Normally Open Relays

300A Normally Open Electrical Switch with Deutsch Connector

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
16, 32

Series Details