Continuous-Duty SPST Solenoid Relays

36 V 85 A SPST Insulated Solenoid Relay w/Potted Interior & PVC Coating

  • Specifications
    • Catalog # 36 V 85 A SPST Insulated Solenoid Relay w/Potted Interior & PVC Coating
    • Current Rating (Continuous) in Amps 85
    • Circuitry SPST
    • Normal Position Normally Open
    • Contact Material Silver
    • Housing Plated Steel