Continuous-Duty SPST Solenoid Relays

36 V 85 A SPST Solenoid Relay w/Insulated 12 V Coil, Blister Pack

  • Specifications
    • Catalog # 36 V 85 A SPST Solenoid Relay w/Insulated 12 V Coil, Blister Pack
    • Current Rating (Continuous) in Amps 85
    • Circuitry SPST
    • Normal Position Normally Open
    • Contact Material Silver
    • Housing Plated Steel