Continuous-Duty SPST Solenoid Relays

24 V 65 A SPST Solenoid Relay w/PVC Coating, UL & CE Approved, Boxed

  • Specifications
    • Catalog # 24 V 65 A SPST Solenoid Relay w/PVC Coating, UL & CE Approved, Boxed
    • Current Rating (Continuous) in Amps 65
    • Circuitry SPST
    • Normal Position Normally Open
    • Contact Material Silver
    • Housing Black PVC Coated Plated Steel