Continuous-Duty SPST Solenoid Relays

36 V 85 A SPST Solenoid Relay w/24 V Insulated Coil, Boxed

  • Specifications
    • Catalog # 36 V 85 A SPST Solenoid Relay w/24 V Insulated Coil, Boxed
    • Current Rating (Continuous) in Amps 85
    • Circuitry SPST
    • Normal Position Normally Open
    • Contact Material Silver
    • Housing Plated Steel