background-waves

24117-BX

Product Status| Activei

24117-BX

SOL 12V CONT 4STUD HN20 #8 | Series: Continuous Duty SPST
info

The 36 V 85 A Continuous-Duty SPST Series Insulated Solenoid Relay (24117-BX) is designed with a PVC-coated plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

In addition, this individually boxed model of the Continuous-Duty SPST series solenoid relay features a 125 A make/break rating.

PropertyValue
Current Rating (Continuous) in Amps
85
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Grey PVC Coated Plated Steel
Coil Type
Solenoid
  • 85 A continuous current rating
  • 125 A make/break rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Plated steel housing with a PVC coating is sealed to an IP66 rating
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are assembled
  • Individually boxed

24117-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24117-BXSOL 12V CONT 4STUD HN20 #8RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.