background-waves

24124-BX

Product Status| Activei

24124-BX

SOL 24V 71OHM CONT 3STUD #8 | Series: Continuous Duty SPST
info

The 36 V 85 A Continuous-Duty SPST Series Grounded Solenoid Relay (24124-BX) is designed with plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts.

This grounded, three-stud solenoid relay has a 24 V coil and a coil impedance of 71 ohms. In addition, this individually boxed model comes with a flat bracket.

PropertyValue
Current Rating (Continuous) in Amps
85
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 85 A continuous current rating
  • 24 V coil and a coil impedance of 71 ohms
  • Grounded, three-stud solenoid design
  • SPST circuitry and normally open contacts
  • Flat bracket
  • Included hex nuts and lock washers are bagged
  • Individually boxed

24124-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24124-BXSOL 24V 71OHM CONT 3STUD #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.