background-waves

24213-01

Product Status| Activei

24213-01

SOL 12V CONT 4STUD HN13 | Series: Continuous Duty SPST
info

The 12 V 200 A Continuous-Duty SPST Series Insulated Solenoid Relay (24213-01) is designed with a plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This model features a 12 V coil and a coil impedance of 17.5 ohms.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

Where vehicle vibration is a problem, we recommend the 24213-01 in which the internal windings are potted for added protection of coil leads and studs.

PropertyValue
Current Rating (Continuous) in Amps
200
Circuitry
SPST
Contacts
Silver Tungsten Carbide
Normal Position
Normally Open
Housing
Plated Steel Potted Coil
Coil Type
Solenoid
  • 200 A continuous current rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Interior is potted to encapsulate and protect the coil and coil leads against vibration
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are bagged

24213-01 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24213-01SOL 12V CONT 4STUD HN13Pdf IconCoC_RoHS9_24213-01

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.