background-waves

24041-BX

Product Status| Activei

24041-BX

SOL 6V 1.6OHM INTMT 3STUD #8 | Series: Intermittent Duty SPST
info

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This solenoid relay model (24041-BX) features a 6 V dc grounded coil with a coil impedance of 1.6 ohms and is rated for 750 A make, 100 A break for 10 seconds on, 20 minutes off.

The individually boxed, three-stud, normally open solenoid has a plated steel case and a flat bracket.

PropertyValue
Current Rating (Continuous) in Amps
750
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
Intermittent Time
10 sec On - 20 min Off
  • 750 A make, 100 A break for 10 seconds on, 20 minutes off
  • 6 V dc grounded coil with a coil impedance of 1.6 ohms
  • Because the coil is grounded through the bracket of the solenoid, the solenoid must be mounted on a clean metal surface free of contamination
  • Three-stud solenoid with plated steel housing
  • Flat bracket style
  • Hardware is assembled
  • Individually boxed

24041-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24041-BXSOL 6V 1.6OHM INTMT 3STUD #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.