Intermittent Duty SPST

24044

  • Specifications
    • Catalog # 24044
    • Package Type Bulk
    • Description Continuous Duty Solenoid Relay 750A 12V SPST
    • Normally Open/Normally Closed Normally Open
    • Circuitry SPST
    • Contacts Silver
    • Housing Plated Steel
    • Voltage rating 12V DC
    • Continuous current 750A
    • Bracket mounting Holes 5/16 x 19/32 2-13/64 on center