background-waves

24076

Product Status| Activei

24076

SOL 12V INTMT 4STUD HN19 | Series: Intermittent Duty SPST
info

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This solenoid relay model (24076) features a 12 V dc insulated coil with a coil impedance of 4.4 ohms and is rated for 750 A make, 100 A break for 10 seconds on, 20 minutes off.

The four-stud, normally open solenoid has a PVC-coated steel case and a flat bracket.

PropertyValue
Current Rating (Continuous) in Amps
750
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Red PVC Coated Plated Steel
Coil Type
Solenoid
Intermittent Time
10 sec On - 20 min Off
  • 750 A make, 100 A break for 10 seconds on, 20 minutes off
  • 12 V dc insulated coil with a coil impedance of 4.4 ohms
  • Four-stud solenoid with PVC-coated steel housing
  • Flat bracket style
  • Hardware is assembled

24076 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24076SOL 12V INTMT 4STUD HN19RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.