Intermittent Duty SPST

24077

  • Specifications
    • Catalog # 24077
    • Description 750 A Make and 100 A Break
      10 sec On 20 min Off
    • Circuitry SPST
    • Contacts Copper
    • Housing Red PVC Coated Plated Steel
    • Voltage rating 12V DC
    • Bracket mounting Holes 5/16 x 19/32 2-13/64 on center