Time Delay and High Power Relays

05903

24V 100A High-Current Cube-Style DC Coil Relay

Datasheet

Current Rating (Continuous) in Amps:
100

Voltage Rating Max:
24

Circuitry:
SPST NO

Series Details

05930100

32V Time Delay Relay with 24V Coil

Datasheet

Current Rating (Continuous) in Amps:
5

Voltage Rating Max:
32

Circuitry:
SPDT, SPST

Series Details

05931300

30V 10A ADR Time Delay Relay with 24V Coil

Current Rating (Continuous) in Amps:
10, 20

Voltage Rating Max:
12, 24, 30

Circuitry:
SPDT

Series Details