32V Time Delay Relay with 24V Coil

De-Energizing 30-Second Time Delay Relay w/24V Coil

  • Electrical Characteristics
    • Catalog # De-Energizing 30-Second Time Delay Relay w/24V Coil
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating (Max) 32
    • Circuitry SPDT
    • Ingress Protection IP51
    • Input Terminals Faston
    • Output Terminals Faston
    • Housing Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO)
    • Mounting Method Faston
    • Temperature Maximum Celsius 60
    • Temperature Minimum Celsius -40
    • Time Delay Range 30