
Series: 13-Pole 12V Plugs
Single connector for all the connections required in the older 7-pole 12V system type N and S









Provides a single connector for all the connections required in the older 7-pole 12V system type N and S. The plug connects to the socket with a bayonet twist system to avoid accidental disconnection.
The plugs are available both in the traditional version and in a new patented version, allowing faster assembly yet complying to the requirements of the norm. The new version has been equipped with a tool for fitting the insert which can also be used as a parking protection. Connectors are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.
- Standards: Conforms to ISO 11446
- Greater mechanical resistance
- More reliable and safe electrical connection
- The screw and crimp contacts version
- Nickel-plated brass contacts
13-Pole 12V Plugs Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm | |||
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm | |||
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm | |||
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm |