15-Pole 24V - Large

00559170

  • Electrical Characteristics
    • Catalog # 00559170
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 80 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 3.5 m
    • ISO 12098
    • Connector Material Plastic