15-Pole Spiral Coils

15-Pole 24V - Medium

  • Electrical Characteristics
    • Catalog # 00559570
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 4.5 m
    • Agency Approval - ISO 12098
    • Connector Material Plastic
    • Datasheet
    • Catalog # 00559571
    • Obsolete: 2018 -08-14
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 4.5 m
    • Obsolete Date 8/14/18
    • Datasheet
    • Catalog # 00559670
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 3.5 m
    • Agency Approval - ISO 12098
    • Connector Material Plastic
    • Datasheet
    • Catalog # 00559671
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 3.5 m
    • Datasheet