15-Pole 24V - Medium

00559671

  • Electrical Characteristics
    • Catalog # 00559671
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 3.5 m