15-Pole 24V - Small

00521135

  • Electrical Characteristics
    • Catalog # 00521135
    • Voltage 24V
    • Cable Material Polyurethane
    • Cable Diameter 14 mm
    • Turn Diameter 30 mm
    • Cable Cores 12x1.3+3x2 mmq
    • Maximum Extended Working Length 3.5 m
    • ISO 12098
    • Connector Material Plastic