background-waves

00559680

Product Status| Obsoletei

00559680

Coil 15P/30 Lu 4.0 Mt Pvc-Pur | Series: 15-Pole 24V - Small
info

7-pole 12V electrical coils are used for the electrical connection in the commercial vehicles and automotive sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with large size 60mm turn diameter.

All coils are available with plugs according to ISO 1724 for the normal connector, with plastic or aluminum body. The coils are available in several versions with working lengths 3.5 m.

  • Standards: Conforms to ISO 1724, ISO 1185 and ISO 4141 recommendations and standards
  • External sheath of HYTREL® ( (TEEE) has high resistance against mechanical abrasion and chemical agents
  • The coils are available with plugs in aluminum or plastic body
PropertyValue
Voltage Rating (V)
24
Cable Material
Polyurethane
Cable Cores
12x1.5+3x2.5 mmq
Cable Diameter Mm
15

00559680 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00559680Coil 15P/30 Lu 4.0 Mt Pvc-Pur

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.