15-Pole 24V - Small

00559685

  • Electrical Characteristics
    • Catalog # 00559685
    • Voltage 24V
    • Cable Material Polyurethane
    • Cable Diameter 15 mm
    • Turn Diameter 30 mm
    • Cable Cores 12x1.3+3x2 mmq
      12x1.5+3x2.5 mmq
    • Maximum Extended Working Length 4 m
    • Agency Approval - ISO 12098
    • Connector Material Plastic