7 and 15-Pole 24V Adapters

7 and 15-Pole 24V Adapters

  • Electrical Characteristics
    • Catalog # 7 and 15-Pole 24V Adapters
    • Voltage Rating (Max) 24
    • Cable Material Polyurethane
    • Cable Diameter 9.8 mm
    • Cable Cores 5x1+2x1.5 mmq (x2)
    • Housing Aluminum