7-Pole 12V Aluminum Body Round Sockets

7-Pole 12V Aluminum Body Round Sockets

  • Electrical Characteristics
    • Catalog # 7-Pole 12V Aluminum Body Round Sockets
    • Voltage Rating (Max) 12
    • Housing Aluminum
    • Circuitry 7
    • Input Terminals 6x1.5 mmq+1x1.5 mmq Nickel-Plated Brass
    • Output Terminals 8±1 mm