background-waves

00437200

Product Status| Obsoletei

00437200

Socket 12V.N-8P Al Screw Term. -M'S- | Series: 7-Pole 12V Aluminum Body Round Sockets
info

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in aluminum body with screw and flat contacts. Included in the series of sockets are also special versions with rear fog light (00437200) and 16 rear flat terminals (5 double and 2 triple 00435700) to double electrical system on the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
  • Screw terminals versions are mainly intended for the replacement aftermarket
  • Flat terminals versions are generally preferred by harness manufacturers.
PropertyValue
Voltage Rating (V)
12
Housing
Aluminum
Circuitry
7
Input Terminals
6x1.5 mmq+1x1.5 mmq Brass Screw
Output Terminals
8±1 mm

00437200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00437200Socket 12V.N-8P Al Screw Term. -M'S-

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.