background-waves

00519200

Product Status| Not for New Designsi

00519200

7P 12V/N Clip-Plug Plastic -M'S- | Series: 7-Pole 12V Plastic Body Plugs
info

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in plastic body with screw and flat terminals. Included in the series of plugs are special versions with clip-plug: 00511700 - 00511900 - 00512700.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole sockets that conform to ISO 1724 & ISO 3732
  • Screw terminal versions are mainly intended for the replacement aftermarket
  • Flat terminal versions are generally preferred by OEM harness manufacturers.
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
6x1.5 mmq+1x1.5 mmq Brass
Output Terminals
8±1 mm

00519200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
005192007P 12V/N Clip-Plug Plastic -M'S-

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.