background-waves

00403700

Product Status| Not for New Designsi

00403700

Socket 12V.N-7P/S Faston Terminals M'S | Series: 7-Pole 12V Plastic Body Sockets
info

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in plastic body with screw and flat terminals. Included in the series of sockets are special versions with rear fog light (00427300) and 16 rear flat terminals (5 double and 2 triple 00405700) to double electrical system on the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
  • Screw terminal versions are mainly intended for the replacement aftermarket
  • Flat terminal versions are generally preferred by OEM harness manufacturers
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
6x1.5 mmq+1x1.5 mmq Brass
Output Terminals
8±1 mm

00403700 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00403700Socket 12V.N-7P/S Faston Terminals M'SRoHS1/7/2021Pb-Free1/7/2021Pdf IconCoC_RoHS9_00403700Yes1/7/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.