
Series: 7-Pole 24V Plastic Plugs
Consists of a N version complying to ISO 1185, and an S version complying to ISO 3731



The plugs consist of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts, preventing thus an incorrect connection to the N version.
- Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
- Accepts all 7-pole sockets that conform to ISO 1185 & ISO 3731
- Screw terminal versions are mainly intended for the replacement aftermarket
- Flat terminal versions are generally preferred by OEM harness manufacturers.
7-Pole 24V Plastic Plugs Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9±0.2 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9±0.2 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9±0.2 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9±0.2 mm |