7-Pole 24V Plastic Sockets

7-Pole 24V Plastic Sockets

  • Electrical Characteristics
    • Catalog # 7-Pole 24V Plastic Sockets
    • Voltage Rating (Max) 24
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw
    • Output Terminals 9 mm