background-waves

00553100

Product Status| Not for New Designsi

00553100

Coil 12V.N Complete | Series: 7-Pole 12V - Large
info

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

The cables conform to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with medium size 40mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents and is mostly used by OE manufacturer.
  • All coils are available with a bending protection grommet.
PropertyValue
Voltage Rating (V)
12
Cable Material
HYTREL
Cable Cores
6x1+1x2.5 mmq
Housing
Aluminum
Cable Diameter Mm
10.5

00553100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00553100Coil 12V.N Complete

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.