7-Pole Spiral Coils

7-Pole 24V - Large

  • Electrical Characteristics
    • Catalog # 00551000
    • Obsolete: 2022 -05-20
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Datasheet
    • Catalog # 00551500
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Aluminum
    • Datasheet
    • Catalog # 00551800
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00551900
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00552000
    • Obsolete: 2022 -07-19
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Datasheet
    • Catalog # 00552800
    • Obsolete: 2022 -02-23
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00552900
    • Obsolete: 2022 -02-23
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00554000
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00554100
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Plastic
    • Datasheet
    • Catalog # 00558900
    • Obsolete: 2017 -04-26
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Housing Aluminum
    • Datasheet