7-Pole 24V - Large

00551400

  • Electrical Characteristics
    • Catalog # 00551400
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Turn Diameter 60 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Maximum Extended Working Length 3.5 m
    • ISO 1185
    • Connector Material Aluminum