7-Pole 24V - Medium

00552300

  • Electrical Characteristics
    • Catalog # 00552300
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 10.5 mm
    • Turn Diameter 40 mm
    • Cable Cores 6x1+1x2.5 mmq
    • Maximum Extended Working Length 3.5 m
    • Obsolete Date 8/14/18