7-Pole 24V - Small

00550870

  • Electrical Characteristics
    • Catalog # 00550870
    • Voltage 24V
    • Cable Material Polyurethane
    • Cable Diameter 10.3 mm
    • Turn Diameter 20 mm
    • Cable Cores 6x1+1x1.5 mmq
    • Maximum Extended Working Length 3.5 m
    • Agency Approval - ISO 1185
    • Connector Material Plastic